Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsElectronics245-7434: Connector Plug Kit - 10 PIN
Home
Upgrade & Repair KitsRepair & Service KitsElectronics
245-7434: Connector Plug Kit - 10 PIN
245-7434: Connector Plug Kit - 10 PIN

Cat® Connector Plug Kit is used to service or replace plug connectors. The kit includes compatible plug connector, wire assemblies and plugs. Connector Series: SVR Number of Positions: 10 Material: Nylon Color: Black

Brand: Cat

Product Images
245-7434: Connector Plug Kit - 10 PIN
245-7434: Connector Plug Kit - 10 PIN
245-7434: Connector Plug Kit - 10 PIN
245-7434: Connector Plug Kit - 10 PIN
245-7434: Connector Plug Kit - 10 PIN

Cat® Connector Plug Kit is used to service or replace plug connectors. The kit includes compatible plug connector, wire assemblies and plugs. Connector Series: SVR Number of Positions: 10 Material: Nylon Color: Black

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

288-7146: Connecting Wire
288-7146: Connecting WireQuantity: 10
223-4778: PLUG-CONNECT
223-4778: PLUG-CONNECTQuantity: 1
202-5397: 7.8mm Long Plug
202-5397: 7.8mm Long PlugQuantity: 8
Showing 1 to 3 of 3
DescriptionSpecificationsCompatible Models
Specifications for part number 245-7434

We are still working on adding a specification for this part.

Compatible Models for part number 245-7434

GENERATOR

XQ330

INTEGRATED TOOLCARRIER

IT38H

WHEEL TRACTOR-SCRAPER

627 623 621 637 632 631 623K LRC 631K 623K 621K 627K 613G 637K 657 651

WHEEL SKIDDER

535D 535C 545D 545C 525D 525C 555D

ASPHALT COMPACTOR

CW16 CB8 CB7 CB22B CB16 CB15 CB13 CB10 CB2.5 GC CB2.7 GC CC2.7 GC

ROTARY DRILL

MD6310 MD6200 MD6250 MD6380

TRACK FELLER BUNCHER

2390 2391 1190 2290 2590 1390 2491 TK711 TK732 TK722 552 2 TK721 TK752 541 2 TK741 522 521 1190T 1090 521B 532 522B 541 1290T 551 552

HARVESTER HEAD

SAT214

EXCAVATOR

330D FM 548 558 538 324D FM LL 320D 325D FM 568 FM 320D FM 324D FM 568 FM LL

WATER FORDING TRACTOR

D7R II

SHOVEL

6040

PAVING COMPACTOR

MG630 C13 MARINE

WHEEL TRACTOR

650B 633E II 651B 651E 631K 615C II 631D 631E 631G 666B 621K OEM 613C II 651 623B 623G 623H 623E 623F 621B 657E 657B 621E 621F 633D 657G 621G 621H 615C 627B 627G 627H 627E 627F 637G 613B 637D 637E 613G

ROTARY MIXER

RM500B RM800

HEX BASED SPL SOLUTION

6020B

TRACK LOADER

963 973 953 973D 973K 963D 963K 953D 953K

PETROLEUM TRANSMISSION

CX31-P600-C18I

SOIL COMPACTOR

825 CP44B CP68B CP56B 815 CS64B CS76B CS74B CP7 CP5 CP13 GC CP74B CS12 GC 825K 825C 815K CP11 CP12 CP13 CP14 CP16 CP17 CS20 CS10 CS11 CS12 CS13 CS13 GC CS14 CS16 CS17 CS19 CS44B CS56B CS68B CS10 GC CS66B CS78B CS54B CS11 GC

WHEEL DOZER

854K 844K 834 844 834H 834K 854 824C 824K 814K 814 824

LANDFILL COMPACTOR

836 826 816K 836H 836K 816 826C 826K

WHEEL LOADER

982XE 960F 972G 972H 972K 988 XE 972M 972L 988GC 950G 962H 950F 962G 986H 950H 950K 962L 986K 962K 950M 950L 962M 980XE 988B 988G 988H 988F 988K 966D 966F 966H 966G 966L 966K 966M 930M 950GC 814K 962G II 938G 938F 938H 990 II 938M 926M 962 928G 966 972 966 GC 988F II 986 966XE 980 982 950G II 988 995 990 993 992 980G II 988K XE 950 980F II 966F II 962M Z 980K HLG 950M Z 950B/950E 966K XE 990K 990H 972G II 972M XE 938G II 993K 966M XE 992D 980C 992C 980F 980H 980G 980L 980K 992K 972XE 980M 994F 970F 994K 994H 966G II 982M 950F II

ARTICULATED TRUCK

725C 730C2 730C OEM 725C2 740B 730C 745C 735C 735B

UTILITY COMPACTOR

CB4.4 CB4.0 CB2.7 CB2.5 CB2.9 CB1.8 CB1.7 CC2.7 CC2.7 GC CB2.7 GC

PNEUMATIC COMPACTOR

CW-16 CW-14 CW34 CW12 CW-34

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

C18 C9.3 C13 C15

ASPHALT SCREED

SE47 V SE47 FM SE50 VT SE47 VT

WHEEL SCRAPER

651E 631G 621G 657E 623G 613C 637G 627G

QUARRY TRUCK

777E 775D 773E 771D 772G 770G

SPRAY AR

CAT WDS

TRACTOR

784C

UNDERGROUND ART TRUCK

AD63

PETROLEUM POWERTRAIN

CX31

QUICK COUPLER

FUSION

LOAD HAUL DUMP

R1700G R3000H R2900G R1300 R1600 R1700 R1300G R1700 XE

OFF HIGHWAY TRUCK

789G 777G 777E 789D 796 AC 794 AC 772 770 793D 777 775 773 793F 798 AC 785D 789 785 793 798

MOTOR GRADER

24 16 14 18 120M 120K 120 GC 120M 2 140M 140K 140K 2 12M 3 12M 2 140M 3 140M 2 140 GC 160M 2 160M 3 18M3 12M 3 AWD 16M 160 14L 150 14M 160M 3 AWD 140 16GC 12M 24M 12K 14M3 120 160K 160M 140M 3 AWD 16M3 14M-3 120K 2

HYDRAULIC SHOVEL

6020 6015 6040 6030 6015B 6020B 6040 FS 6060 6030 FS

TRACK-TYPE TRACTOR

D6R III D6G2 LGP D6XE D10 D11 D8 GC D5R LGP D6R II D7R SERIES D6K2 LGP D5R2 D6N OEM D5N D6N XL D6R D6T D6N D6K D7E D9 D4 D6 D5 D8 D7 D6N LGP D10N D10T D11T D7R XR D6T LGP D6GC D7R LGP D6T LGPPAT D6R XL D6K2 XL D6T XW D6T XL D8GC D5R XL D7G2 D6K LGP D7R D8T D8R D10T2 D8N D6R STD D6K XL D9T D6T XL PAT D6T XW PAT D6G2 XL D6K2 D7R II D6R LGP D7E LGP

ASPHALT PAVER

AP500 BG555E PE636 AP400 AP300F BG1000E AP-500E AP-655D AP-1000E AP-555E AP355 AP-1055E AP555 AP300 AP355F AP455

PIPELAYER

572R II 587T 587R 561N PL83 PL87 PL72 PL61 583T

LOG LOADR FORST MACH

558

VIBRATORY COMPACTOR

CB10 CS11 GC CS-44B CS-56B CS-68B CB7 CB1.8 CB1.7 CD-44B CS-34 CS-54B CS-66B CS-78B CS-79B CP12 CS-64B CS-76B CP74B CS-74B CB46B CB-54B CB-66B CS512 GC CP11 GC CB-64B CP-34 CC4.0 CS12 CS14 CB4.0 CB4.4 CP12 GC CD-54B CS78B CS54B CS7 CB-64 CB-54 CP-54B CP7 CS68B CS56B CB-44B CS44B CB-68B CS79B CP-56B CP-68B CP-44B CP54B CP-74B CP76B CS74B CS10 GC CP44B CP56B

MOBILE HYD POWER UNIT

336D L

PETROLEUM PACKAGE

TH35-C11I CX31-C18I TH35-C13I TH35-C15I CX31-C11I CX31-C9I CX35-C18I CX31-C15I TH31-C9P TH31-C9I CX31-C13I CX31 CX31-P600- CX31-P600

GENERATOR SET

XQ35 XQ60 XQ230 XQ20T4F C4.4 C2.2 C3.4

RECLAIMER MIXER

RM400 RM800 RM500B RM-300 RM-500

ENGINE

C13B

WATER DELIVERY SYSTEM

777G CAT WDS

EJECTOR TRUCK

730C 740B 730C2 EJ

COLD PLANER

PM820 PM825 PM822 PM620 PM622 PM312 PM313 PM310

MACHINE CNTRL & GDNC

COMMAND CMD FOR CMD STATN COMMAND CONSOLE

ROAD RECLAIMER

RM800 RM400 RM600 RM500B RM500

ENGINE - MACHINE

C32

GEN SET ENGINE

C3.4B

ROTARY/TRACK DRILLS

MD5150C MD6640 MD6420C MD5075C

OFF-HIGHWAY TRUCK

D10R

TRUCK

773G LRC 793F XQ 794 AC 793F CMD 775G 775F 772G OEM 793F OEM 775E 789C 789D 789B 777D 777G 777F 775G OEM 770G OEM 769D 785 797 770G 793D 793B 793C 793F 772G 773E 785G 773D 773G 797F 773F 773G OEM 785C 785D 797B 785B 795F AC 793F AC MT4400D AC 772 770 775G LRC

WHEEL FELLER BUNCHER

573D 563D 2570D 2670D

COMPACTOR

CB-34B XW CB8 CB7 CB-24B CB-36B CB-22B CB-34B CC-24B CB-32B CC-34B CD10 CCS7 CCS9 CB10 CB13 CB15 CB16

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert