Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings247-0708: 5.33 x 12.07mm 78A HNBR O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings247-0708: 5.33 x 12.07mm 78A HNBR O-Ring
247-0708: 5.33 x 12.07mm 78A HNBR O-Ring

O-ring

Brand: Cat

Product Images
247-0708: 5.33 x 12.07mm 78A HNBR O-Ring
247-0708: 5.33 x 12.07mm 78A HNBR O-Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 247-0708

Units of Measure

USMetric
Cross Section Diameter (mm): 5.33
Cross Section Diameter (in): 0.21
Inside Diameter (mm): 12.07
Inside Diameter (in): 0.475
Polymer: Hnbr (hydrogenated Nitrile)
Material: HNBR - Hydrogenated Nitrile,HNBR (78),Nitrile / NBR / HNBR / XNBR Rubber
Material Hardness: 78a
Compatible With: Abrasion resistant; Diesel fuels; Diester lubricants; Ozone; Petroleum oils, greases; Refrigerant HFC - 134a (Non-Freon); Silicone fluids; Steam; Water base engine coolants
Dash Size: 310
View More
Compatible Models for part number 247-0708

GEN SET ENGINE

G3516 G3512

GENERATOR

SR4B SR4

TRUCK ENGINE

C11 C13

GENERATOR SET

G3516 G3512

GAS ENGINE

G3508 G3512 G3516

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced