Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings250-1561: Sleeve Bearing (Bushing)
Home
Hardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings
250-1561: Sleeve Bearing (Bushing)
250-1561: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Product Images
250-1561: Sleeve Bearing (Bushing)
250-1561: Sleeve Bearing (Bushing)
250-1561: Sleeve Bearing (Bushing)
250-1561: Sleeve Bearing (Bushing)
250-1561: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 250-1561
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 250-1561

Units of Measure

USMetric
Inside Diameter (mm): 65.0
Inside Diameter (in): 2.57
Outside Diameter (mm): 78.0
Outside Diameter (in): 3.08
Overall Length (mm): 42.0
Overall Length (in): 1.65
Material: 0,STEEL,Low Alloy Steel
Type: Straight Sleeve
Approximate Outside Diameter (mm): 78.0
Internal Groove: No
Cross Holes: No
Approximate Overall Length (mm): 42.0
External Groove: No
Approximate Inside Diameter (mm): 65.0
View More
Compatible Models for part number 250-1561

BACKHOE LOADER

430F2 442E 444E 430 430E 430F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert