Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageTrack ComponentsTrack Links250-4248: Track Link
HomeUndercarriageTrack ComponentsTrack Links250-4248: Track Link
250-4248: Track Link

Cat® Track Link 240mm Track Pitch, PPR, 5 Tooth Master

Brand: Cat

Product Images
250-4248: Track Link
250-4248: Track Link

Cat® Track Link 240mm Track Pitch, PPR, 5 Tooth Master

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 250-4248

Units of Measure

USMetric
Bore To Rail (in): 3.858
Track Pitch (mm): 240.0
Track Link Crown Height (in): 0
Material: Boron Steel
Track Pitch (in): 9.449
Track Link Crown Height (mm): 0
Pin Retention System: Ppr
UC System: HD,GD,HDXL
Overall Height (mm): 166.0
Eyebrow Thickness (in): 0.197
Steel Spec: 1E1013
Bushing End Strap Thickness (in): 1.299
Bushing Bore Diameter (mm): 80
Overall Height (in): 6.535
Eyebrow Thickness (mm): 5
Bushing End Strap Thickness (mm): 33
Bolt Hole Diameter (in): 1.083
Wear Sensor: No
Master Bolt Thread: 1
Bore To Rail (mm): 98
Bolt Hole Diameter (mm): 27.5
Master Link Type: 5 Tooth Master
Bushing Bore Diameter (in): 3.15
View More
Compatible Models for part number 250-4248

TRACK-TYPE TRACTOR

D9T D9 D9R D9 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced