Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsSide Cutters & Sidebar ProtectionSide Cutters252-2612: Bucket Sidecutter
HomeGround Engaging ToolsSide Cutters & Sidebar ProtectionSide Cutters252-2612: Bucket Sidecutter
252-2612: Bucket Sidecutter

Cat® Bolt-On General Purpose Sidecutter - RH

Brand: Cat

Product Images
252-2612: Bucket Sidecutter
252-2612: Bucket Sidecutter
252-2612: Bucket Sidecutter
252-2612: Bucket Sidecutter
252-2612: Bucket Sidecutter

Cat® Bolt-On General Purpose Sidecutter - RH

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 252-2612

Units of Measure

USMetric
Width (mm): 119.38
Height (mm): 33.02
Position: Rh
Length (in): 4.787
Attachment Method: Bolt-on
Material: Low Alloy Steel
Height (in): 1.3
Machine: Loader
Length (mm): 121.6
View More
Compatible Models for part number 252-2612

MULTI TERRAIN LOADER

297D XHP 257D 277D 297D 287D 297D2 297D2 XHP

COMPACT TRACK LOADER

259D 285XE 249D 239D 289D 279D 275 255 239D3 299D3 XE 285 299D3 265 299D2 275XE 249D3 299D2 XHP

MINI HYD EXCAVATOR

304.5 303.5 302.5

SKID STEER LOADER

260 226D3 226B3 226D 246D 236D 250 270 232D3 236D3 216B3 242D 232D 262D 272D2 XHP 270XE 272D3 XE 272D3 272D2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced