Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers252-7935: Spherical Thrust Washer
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers252-7935: Spherical Thrust Washer
252-7935: Spherical Thrust Washer

Cat® Spherical Thrust Washer used in Differential

Brand: Cat

Product Images
252-7935: Spherical Thrust Washer
252-7935: Spherical Thrust Washer
252-7935: Spherical Thrust Washer
252-7935: Spherical Thrust Washer
252-7935: Spherical Thrust Washer

Cat® Spherical Thrust Washer used in Differential

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 252-7935

Units of Measure

USMetric
Material: Bronze,Alloy Copper
Material Description: Aluminum bronze alloy
Outer Diameter (in): 2.31
Outer Diameter (mm): 58.7
Outside Diameter (in): 2.3
Outside Diameter (mm): 59.0
Thickness (in): 0.12
Thickness (mm): 3.0
Washer Type: Thrust
View More
Compatible Models for part number 252-7935

COMPACT WHEEL LOADER

930 926

WHEEL LOADER

930 924H 926 924K 926M 930H 930K 924HZ 924 930M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced