Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsCylinder Heads & ComponentsCylinder Head Components255-0897: 17.49mm Outer Diameter Valve Guide
HomeEngineEngine ComponentsCylinder Heads & ComponentsCylinder Head Components255-0897: 17.49mm Outer Diameter Valve Guide
255-0897: 17.49mm Outer Diameter Valve Guide

Valve Guide

Brand: Cat

Product Images
255-0897: 17.49mm Outer Diameter Valve Guide
255-0897: 17.49mm Outer Diameter Valve Guide
255-0897: 17.49mm Outer Diameter Valve Guide
255-0897: 17.49mm Outer Diameter Valve Guide
255-0897: 17.49mm Outer Diameter Valve Guide

Valve Guide

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 255-0897

Units of Measure

USMetric
Width (mm): 30.38
Height (mm): 30.38
Length (in): 5.2
Material: Gray (Flake) Iron
Length (mm): 132.21
Height (in): 1.2
View More
Compatible Models for part number 255-0897

GEN SET ENGINE

G3508 G3516B G3520B G3516 G3512

GENERATOR

SR4 SR4B

GENERATOR SET

G3508 G3516B G3520B G3516 G3512

POWER MODULE

PMG3516

ENGINE

G3516J G3520J

GAS ENGINE

G3516B G3508B G3512 G3516 G3520B G3508 G3516J G3508J G3512B G3520J G3512J

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced