Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home256-6070: Bolt-Hex Head
Home256-6070: Bolt-Hex Head
256-6070: Bolt-Hex Head

Cat® Hex Head Bolt

Brand: Cat

Product Images
256-6070: Bolt-Hex Head
256-6070: Bolt-Hex Head
256-6070: Bolt-Hex Head
256-6070: Bolt-Hex Head
256-6070: Bolt-Hex Head

Cat® Hex Head Bolt

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 256-6070
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 256-6070

Units of Measure

USMetric
Bolt Length (in): 5.906
Bolt Length (mm): 150
Bolt Type: Hex Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 4.488
Grip Length (mm): 114
Thread: Coarse
Thread Size (in - TPI) (in): M12-1.75
Hand of Thread: RH
Material: Alloy Zinc,Low Alloy Steel,Sealants / Adhesives Adhesive
Thread Size (in): 0
Hex Size (in): 0.7
Thread Size (mm): M12
Class or Grade: ISO 898-1 Class 10.9
Material Description: Steel
Locking Feature: Adhesive
Hex Size (mm): 18
Thread Size (dia x pitch) (mm): M12x1.75
View More
Compatible Models for part number 256-6070

MOTOR GRADER

140M 140 12M 150

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert