Complete your tax details anytime right here.
HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity256-9335: Water Sprinkler Kit
HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity256-9335: Water Sprinkler Kit

Parts included in this kit

No results available.

124-6256: 11.00mm Minimum Marine Hose Clamp With Liner

Quantity: 10

006-6586: Adapter-Straight

Quantity: 2

173-7553: 20.64mm Hexagonal Size Spray Nozzle Retainer

Quantity: 4

256-9333: 11/16" Water Spray Lines Barb Fitting Elbow

Quantity: 1

5P-1442: 743 Fuel Tank Hose

Quantity: 475

7K-1181: 387.00mm Length Cable Strap

Quantity: 6

173-7551: 90 Degree Elbow Adapter

Quantity: 1

173-7492: Coupling-Quick Disconnect

Quantity: 1

256-9334: Broom Water Spray Nozzle

Quantity: 4

256-9332: 11/16-16 Barb Tee Fitting

Quantity: 3

6V-8398: 1.78 x 12.47mm 90A NBR O-Ring

Quantity: 4

Showing 1 to 11 of 11

DescriptionSpecificationsCompatible Models

Description for part number 256-9335

Descriptions:The Kit Dust Control is a specialized set of parts designed to reduce the amount of dust generated during the sweeping and collection of debris. The Dust Control Kit is typically integrated with the broom and collection system. The Water Spray Unit is activated when the broom is in use, and it wets the debris and dust particles, preventing them from becoming airborne. The kit consists of parts like a Seal-O-Ring, Hose connector, Clamp Hose, Coupling, Elbow, Retainer, Hoses, and Strap Cable.Attributes:• Manufactured to precise specifications and are built for durability, and reliability• Provide the optimal amount of water for the particular type of debris being collected• Minimize the environmental impact of dust emissionsApplications:The Kit Dust Control is used in the Water Spray Unit to improve the efficiency of the equipment by reducing the amount of time required for cleanup and reducing the wear and tear on the broom and collection unit, this is mostly used in Cat BP15 Broom - Pickup, 60", BP15B, BP18B, BU115 and BU118 Work Tools, BP18 Broom - Pickup, 72".

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Specifications for part number 256-9335

Units of Measure

USMetric

Overall Length (in):

141.73

Hose Length (in):

187.01

Weight (lb):

1.62

Compatible Models for part number 256-9335

BROOM-ANGLE

BU115 BU118

BROOM-UTILITY

BU115 BU118

BROOM-PICKUP

BP15 BP15B BP18B BP18

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced