Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeStructures & Other Systems ComponentsOther Covers & Supports261-6101: Precleaner Outer Cover
HomeStructures & Other Systems ComponentsOther Covers & Supports261-6101: Precleaner Outer Cover
261-6101: Precleaner Outer Cover

Cat® Cover

Brand: Cat

Product Images
261-6101: Precleaner Outer Cover
261-6101: Precleaner Outer Cover
261-6101: Precleaner Outer Cover
261-6101: Precleaner Outer Cover
261-6101: Precleaner Outer Cover

Cat® Cover

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 261-6101

Units of Measure

USMetric
Outside Diameter (mm): 127.4
Material Description: Nylon
Overall Height (in): 1.0
Material: Polyamide Plastic
Overall Height (mm): 25.4
Outside Diameter (in): 5.0
View More
Compatible Models for part number 261-6101

MULTI TERRAIN LOADER

297D XHP 297D2 XHP

COMPACT TRACK LOADER

299D3 XE 299D3 299D XHP 299D2 XHP

SKID STEER LOADER

242B3 226B3 226B 248B 216B 226D 246B 268B 236B 246D 256C 236D 246C 252B3 236B3 216B3 242B 232B 242D 262B 232D 252B 262D 272C 262C 272D 272D XHP 272D2 XHP 272D3 XE 262C2 272D3 272D2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced