Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers263-1786: Charging Alternator Idler Pulley Bolt Spacer
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers263-1786: Charging Alternator Idler Pulley Bolt Spacer
263-1786: Charging Alternator Idler Pulley Bolt Spacer

Cat® Charging Alternator Idler Pulley Bolt Spacer maintains spacing between the idler pulley and mounting area to support bolt alignment

Brand: Cat

Product Images
263-1786: Charging Alternator Idler Pulley Bolt Spacer
263-1786: Charging Alternator Idler Pulley Bolt Spacer
263-1786: Charging Alternator Idler Pulley Bolt Spacer
263-1786: Charging Alternator Idler Pulley Bolt Spacer
263-1786: Charging Alternator Idler Pulley Bolt Spacer

Cat® Charging Alternator Idler Pulley Bolt Spacer maintains spacing between the idler pulley and mounting area to support bolt alignment

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 263-1786

Units of Measure

USMetric
Outside Diameter (mm): 35.0
Material Description: Steel
Material: Alloy Zinc,Carbon Steel
Overall Length (in): 1.67
Inside Diameter (mm): 8.3
Overall Length (mm): 42.5
Inside Diameter (in): 0.33
Outside Diameter (in): 1.38
View More
Compatible Models for part number 263-1786

MOTOR GRADER

140M 160K 140K 2 140K 140 120K 12M 150 160 12K 140G 120K 2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced