Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsCylinder Heads & ComponentsCylinder Heads263-5055: Six Cylinder Head
HomeEngineEngine ComponentsCylinder Heads & ComponentsCylinder Heads263-5055: Six Cylinder Head
263-5055: Six Cylinder Head

Cat® Six Cylinder Head with Valve Mechanism Components

Brand: Cat

Product Images
263-5055: Six Cylinder Head
263-5055: Six Cylinder Head

Cat® Six Cylinder Head with Valve Mechanism Components

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 263-5055

Units of Measure

USMetric
Width (mm): 419.1
Height (mm): 412.75
Length (in): 50.0
Length (mm): 1,270.0
Height (in): 16.25
View More
Compatible Models for part number 263-5055

UNDERGROUND ART TRUCK

AD45B AD55 AD30

GENERATOR

SR4 SR4B

TRUCK ENGINE

C-18 C-15 C-16 C16 C15 C18

LOAD HAUL DUMP

R2900G

OFF HIGHWAY TRUCK

772

MOTOR GRADER

24M

HYDRAULIC SHOVEL

6018 6015 6015 FS

TRACK-TYPE TRACTOR

D8T D8N D9T D8R II

PIPELAYER

583T PL83 PL87 587T

FRONT SHOVEL

385C

EXCAVATOR

374F L 390D 390D L 385C FS 385C 385C L 365C L 365C L MH 385C L MH 374D L 390F L 365C

PETROLEUM PACKAGE

CX35-C18I CX35-P800

MOBILE HYD POWER UNIT

385C 365C L 385C L

GENERATOR SET

C15

WHEEL TRACTOR

633E II 623B 623G 651B 623E 623F 621B 657E 657B 621E 621F 633D 657G 621G 627G 627E 627F 631D 631E 631G 637G 637D 637E

RECLAIMER MIXER

RM-500

PETROLEUM ENGINE

C15 C18

SOIL COMPACTOR

825H 825C

LOCOMOTIVE ENGINE

C18

EJECTOR TRUCK

740 740B

COLD PLANER

PM-200 PM-201

WHEEL DOZER

834G 834H 834K 824H 824G 824C 824G II

LANDFILL COMPACTOR

826G II 836H 836K 826C 826G 826H

WHEEL LOADER

986H 980G II 988G 988H 988K 980H 980G

CHALLENGER

MT845 MT835 MTC855 MTC865 MTC835 MT865 MTC845 MT855

ARTICULATED TRUCK

740B 740 GC 740 735C 735B 735 OEM 735

ROTARY/TRACK DRILLS

MD6290

INDUSTRIAL ENGINE

C18 3406E C-15 C-16 C15

WHEEL SCRAPER

637G 631G 657G 657E

TRUCK

772G OEM 770G 772G 772 770

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced