Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsSensors & SwitchesTemperature Switches264-1420: Temperature Switch
HomeElectrical & ElectronicsSensors & SwitchesTemperature Switches264-1420: Temperature Switch
264-1420: Temperature Switch

Cat® High Water Temperature Shutdown Switch, Marine Approved

Brand: Cat

Product Images
264-1420: Temperature Switch
264-1420: Temperature Switch
264-1420: Temperature Switch
264-1420: Temperature Switch
264-1420: Temperature Switch

Cat® High Water Temperature Shutdown Switch, Marine Approved

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 264-1420

Units of Measure

USMetric
Type: Temperature Switch
Length (mm): 99.0
Width (mm): 62.0
Height (mm): 30.0
Length (in): 3.9
Width (in): 2.4
Height (in): 1.2
Material: Alloy Aluminum
View More
Compatible Models for part number 264-1420

GENERATOR

SR5

GENERATOR SET

C32 3406C C18 3412C C4.4 C7.1

MARINE AUXILIARY

C32B C32

MARINE ENGINE

C4.4 C32 MARINE C18 C32

PETROLEUM PACKAGE

C18

ROTARY CUTTER

RC7

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced