Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins264-1702: 89.85mm OD Boom Cylinder Pin
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins264-1702: 89.85mm OD Boom Cylinder Pin
264-1702: 89.85mm OD Boom Cylinder Pin

Cat® Linkage Pin 3.54" dia X 20.24" long

Brand: Cat

Product Images
264-1702: 89.85mm OD Boom Cylinder Pin
264-1702: 89.85mm OD Boom Cylinder Pin
264-1702: 89.85mm OD Boom Cylinder Pin
264-1702: 89.85mm OD Boom Cylinder Pin
264-1702: 89.85mm OD Boom Cylinder Pin

Cat® Linkage Pin 3.54" dia X 20.24" long

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 264-1702

Units of Measure

USMetric
Pin Type: Flag Pin
Material: Steel,Alloy Steel
Plating: Hard Chrome Plated
Pin Diameter (mm): 90.0
Pin Diameter (in): 3.54
Length (mm): 514.0
Length (in): 20.24
Removal Aid / Feature: Puller Hole
View More
Compatible Models for part number 264-1702

INDUSTRIAL ENGINE

C4.4

EXCAVATOR

320 323F OEM 320F L 320D L 320E L 320D2 GC 320D FM RR 325 323E LN 323 320D2 FM 320D FM OTHER 323F SA 320D 320D LN 323D SA 320D RR 320D2 L 320D GC 323D3 323D S 320D3 GC 323E L 323D L 325F LCR 323D2 L 320D2 323F LN 320D3 323D LN 323D2 320D LRR 321D LCR 323F 320 GC 323E SA 320E LN 323D 325F

MOBILE HYD POWER UNIT

323F OEM

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced