Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components264-3522: 64.5mm Length Receptacle Connector
HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components264-3522: 64.5mm Length Receptacle Connector
264-3522: 64.5mm Length Receptacle Connector

Cat® Receptacle Connector For Fuel Filter And Lines

Brand: Cat

Product Images
264-3522: 64.5mm Length Receptacle Connector
264-3522: 64.5mm Length Receptacle Connector
264-3522: 64.5mm Length Receptacle Connector
264-3522: 64.5mm Length Receptacle Connector
264-3522: 64.5mm Length Receptacle Connector

Cat® Receptacle Connector For Fuel Filter And Lines

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 264-3522

Units of Measure

USMetric
Diameter (in): 1.22
Diameter (mm): 31.0
Material: Plastic,Polyamide Plastic
Overall Length (in): 2.54
Overall Length (mm): 64.5
Weight (kg): 0.01
Weight (lb): 0.02
View More
Compatible Models for part number 264-3522

ASPHALT COMPACTOR

CB10

TRACK-TYPE TRACTOR

D3K2 XL D4K2 LGP D4K2 XL D3K2 LGP D5K2 LGP D5K2 XL

WHEELED EXCAVATOR

M313D M315D

INDUSTRIAL ENGINE

C4.4

SOIL COMPACTOR

CP7 CP44B CS44B

COMPACTOR

CB13 CB15 CB16

VIBRATORY COMPACTOR

CB10 CS7 CS-64B CB-64B CS-54B CB-66B CB-68B CP-54B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced