Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsEngine Mounts & SupportsIsolation Mounts & Components265-6639: 53.98mm Long Two Piece Isolation Mount
HomeEngineEngine ComponentsEngine Mounts & SupportsIsolation Mounts & Components265-6639: 53.98mm Long Two Piece Isolation Mount
265-6639: 53.98mm Long Two Piece Isolation Mount

Mount Assembly

Brand: Cat

Product Images
265-6639: 53.98mm Long Two Piece Isolation Mount
265-6639: 53.98mm Long Two Piece Isolation Mount

Mount Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 265-6639

Units of Measure

USMetric
Pilot Outside Diameter (mm): 40.0
Head Outside Diameter (mm): 64.8
Mount Height (in): 2.13
Material: Carbon Steel
Inside Diameter (mm): 16.7
Head Outside Diameter (in): 2.55
Pad Height (mm): 22.9
Head Thickness (mm): 22.9
Pilot Outside Diameter (in): 1.57
Head Thickness (in): 0.9
Inside Diameter (in): 0.66
Bonded Sleeve: Yes
Pad Height (in): 0.9
Mount Height (mm): 54.0
Standard Bolt Size (mm): M16
Mount Type: Two-piece - Non-symmetric
View More
Compatible Models for part number 265-6639

TRACK-TYPE TRACTOR

D10N D10R D10T

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced