Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches265-9526: 12 Volt Ride Control Rocker Switch
Home
Electrical & ElectronicsSensors & SwitchesOther Sensors & Switches
265-9526: 12 Volt Ride Control Rocker Switch
265-9526: 12 Volt Ride Control Rocker Switch

Cat®Ride Control Rocker Switch with toggle for easy on and off electrical control for ride control system

Brand: Cat

Product Images
265-9526: 12 Volt Ride Control Rocker Switch
265-9526: 12 Volt Ride Control Rocker Switch
265-9526: 12 Volt Ride Control Rocker Switch
265-9526: 12 Volt Ride Control Rocker Switch
265-9526: 12 Volt Ride Control Rocker Switch

Cat®Ride Control Rocker Switch with toggle for easy on and off electrical control for ride control system

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 265-9526
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 265-9526

Units of Measure

USMetric
Length (mm): 50
Height (mm): 37.7
Width (mm): 24
Temperature (°C): -40° to 85°
Length (in): 2
Height (in): 1.48
Width (in): 0.94
Temperature (°F): -40° to 185°
View More
Compatible Models for part number 265-9526

MULTI TERRAIN LOADER

297D XHP 257D 277D 297D 287D 297D2 297D2 XHP

COMPACT TRACK LOADER

259D 249D 239D 299D 289D 279D 239D3 299D2 249D3 299D XHP 299D2 XHP

SKID STEER LOADER

226D3 226D 246D 256C 236D 246C 232D3 242D 232D 262D 272C 262C 272D 272D XHP 272D2 XHP 262C2 272D2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert