Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings266-4594: 709.75mm Inner Diameter Ring Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings266-4594: 709.75mm Inner Diameter Ring Seal
266-4594: 709.75mm Inner Diameter Ring Seal

Seal Ring

Brand: Cat

Product Images
266-4594: 709.75mm Inner Diameter Ring Seal
266-4594: 709.75mm Inner Diameter Ring Seal
266-4594: 709.75mm Inner Diameter Ring Seal
266-4594: 709.75mm Inner Diameter Ring Seal
266-4594: 709.75mm Inner Diameter Ring Seal

Seal Ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 266-4594

Units of Measure

USMetric
Material Description: PTFE provides superior performance in Air, Engine Oil, Diesel Fuel and Coolant applications, but is sensitive to installation damage and debris. It works well at very high temperatures.
Cross Section Width (in): 0.2
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Width (mm): 5.1
Cross Section Height (mm): 2.5
Material: PTFE - Polytetrafluoroethylene,Polytetrafluoroethylene (PTFE) Plastic
Inside Diameter (mm): 710.0
Inside Diameter (in): 27.94
Primary Sealing Material: Plastic
Cross Section Height (in): 0.1
View More
Compatible Models for part number 266-4594

WHEEL TRACTOR

631K 637K 651

OFF-HIGHWAY TRUCK

D10R

WHEEL TRACTOR-SCRAPER

657 651 637K 631K

WHEEL SCRAPER

637K

TRUCK

775G 775F 773G 773F 773G LRC 775G OEM 775G LRC 773G OEM 777G 777F

OFF HIGHWAY TRUCK

777G 777 775 773

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced