Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals272-0757: Valve Cover Press In Place Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals272-0757: Valve Cover Press In Place Seal
272-0757: Valve Cover Press In Place Seal

Cat® Press Seal for the valve cover is optimal for engine protection and performance

Brand: Cat

Product Images
272-0757: Valve Cover Press In Place Seal
272-0757: Valve Cover Press In Place Seal
272-0757: Valve Cover Press In Place Seal
272-0757: Valve Cover Press In Place Seal
272-0757: Valve Cover Press In Place Seal

Cat® Press Seal for the valve cover is optimal for engine protection and performance

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 272-0757

Units of Measure

USMetric
Cross Section Height (mm): 5.2
Cross Section Height (in): 0.2
Cross Section Width (mm): 6.8
Cross Section Width (in): 0.27
Material: FKM,Fluoroelastomer (FKM) Rubber,Nitrile / NBR / HNBR / XNBR Rubber
Material Description: FKM rubber is capable of service temperatures of -40 to 150C and is resistant to air, fuel (including bio-diesel), lubricants and oils. FKM rubber should not be used in applications that require resistance to water or coolant.
Size (mm): 200 x 200
Overall Width (mm): 201.0
Seal/O-Ring Type: PIP
Overall Length (mm): 228.0
View More
Compatible Models for part number 272-0757

GENERATOR

SR4 SR5 SR4B SR4BHV

GENERATOR SET

SR5 3508 G3516 G3512 G3508 G3516B 3508C G3520B 3516 3516C 3516B 3508B 3512

POWER MODULE

PM3516 PM3512 PMG3516 PM3508

ENGINE

G3520J 3508PETROL G3516J 3512PETROL 3516PETROLEUM

VEHICULAR ENGINE

3516 3512

PETROLEUM ENGINE

3516 3512 3516C 3516B 3512B

LOCOMOTIVE ENGINE

3516 3512 3508

WHEEL LOADER

994

GEN SET ENGINE

3508 G3508 G3516 G3512 3512 3516 G3516B G3520B

MARINE ENGINE

3512C 3516 3512 3508 3508B 3516B 3512B

MARINE AUXILIARY

3512C 3512B 3508B 3516B 3512 3508

INDUSTRIAL ENGINE

3512C 3508 3512 3516

TRUCK

785 793

GAS ENGINE

G3520B G3516J G3508J G3512B G3520J G3512J G3516B G3508B G3512 G3516 G3508

PETROLEUM PACKAGE

3508

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced