Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeFilters & FluidsFiltersAir FiltersCab Air Filters275-9678: Cabin Air Filter
HomeFilters & FluidsFiltersAir FiltersCab Air Filters275-9678: Cabin Air Filter
275-9678: Cabin Air Filter

Standard Cabin Air Filter

Brand: Cat

Product Images
275-9678: Cabin Air Filter
275-9678: Cabin Air Filter

Standard Cabin Air Filter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 275-9678

It pays to choose genuine Cat® Filters to protect the iron that generates your income.

Cat Standard Efficiency Cabin Air Filters are available for all Cat equipment models and are recommended for normal duty filtration. Utilizing standard efficiency media, our filter elements prevent dirt, soot, sand and other contaminants from entering the cab, providing a more healthy and comfortable working environment.

Because it's important to protect your equipment and your operators, choosing Cat Cabin Filter Elements is a cost-effective way to accomplish both.

Attributes:
• Fits current filter housing without modification

Applications:
• Normal operating conditions

Note: Cabin air filters are not to be used in filtering hazardous materials.

View More
Specifications for part number 275-9678

Units of Measure

USMetric
Efficiency Rating: Standard Efficiency
Height with Seal (in): 0.472
Width (mm): 131.0
Height without Seal (in): 0.472
Type: Foam
Length (in): 13.504
Material: Polyurethane Plastic
Height with Seal (mm): 12
Media Type: Foam
Width (in): 5.157
Height without Seal (mm): 12
Length (mm): 343.0
View More
Compatible Models for part number 275-9678

TRACK-TYPE TRACTOR

D6G2 XL D6G2 LGP D7G2 D7G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced