Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeWorkshop SuppliesWorkshop Safety SuppliesPersonal Protective EquipmentGloves276-0488: Fingerless Gloves - L
HomeWorkshop SuppliesWorkshop Safety SuppliesPersonal Protective EquipmentGloves276-0488: Fingerless Gloves - L
276-0488: Fingerless Gloves - L

Cat® Airprene Fingerless Gloves (L)

Brand: Cat

Product Images
276-0488: Fingerless Gloves - L
276-0488: Fingerless Gloves - L

Cat® Airprene Fingerless Gloves (L)

Brand: Cat

Warranty Information
Return Policy
DescriptionSpecifications
Specifications for part number 276-0488

Units of Measure

USMetric
Standard Color: Black
Overall Width (in): 4.0
Overall Width (mm): 101.6
Overall Length (in): 7.0
Size (mm): Large
Size Range: Large
Overall Length (mm): 177.8
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced