Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeWorkshop SuppliesWorkshop Safety SuppliesPersonal Protective EquipmentGloves276-0497: Insulated Gloves - XL
Home
Workshop SuppliesWorkshop Safety SuppliesPersonal Protective EquipmentGloves
276-0497: Insulated Gloves - XL
276-0497: Insulated Gloves - XL

Cat® Insulated Gloves (XL)

Brand: Cat

Product Images
276-0497: Insulated Gloves - XL
276-0497: Insulated Gloves - XL

Cat® Insulated Gloves (XL)

Brand: Cat

Check Price
Check Price
Login to view your customer price
DescriptionSpecifications
Specifications for part number 276-0497

Units of Measure

USMetric
Standard Color: Black
Overall Width (in): 5.5
Overall Width (mm): 139.7
Size (mm): Extra Large
Overall Length (in): 9.0
Overall Length (mm): 228.6
Size Range: Extra Large
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert