Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab InteriorCab Seats & ComponentsSeat Cushions278-6936: Cushion Assembly-Seat
HomeCabsCab InteriorCab Seats & ComponentsSeat Cushions278-6936: Cushion Assembly-Seat
278-6936: Cushion Assembly-Seat

Cat® Seat Cushion Assembly

Brand: Cat

Product Images
278-6936: Cushion Assembly-Seat
278-6936: Cushion Assembly-Seat

Cat® Seat Cushion Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 278-6936

Units of Measure

USMetric
Overall Height (in): 5.59
Overall Width (in): 18.86
Material: Acrylonitrile Butadiene Styrene (ABS) Plastic
Overall Length (in): 20.28
Overall Width (mm): 479.0
Overall Height (mm): 142.0
Overall Length (mm): 515.0
View More
Compatible Models for part number 278-6936

TRACK-TYPE TRACTOR

D3K XL D7E D4K LGP D3K LGP D5K XL D4K XL D6K D5K LGP D6K XL D6K LGP

PIPELAYER

PL61

WHEEL LOADER

966H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced