Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws280-8912: M10-1.5 x 75mm Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws280-8912: M10-1.5 x 75mm Hex Head Bolt
280-8912: M10-1.5 x 75mm Hex Head Bolt

Cat® M10 Hexagonal Head Steel Bolt

Brand: Cat

Product Images
280-8912: M10-1.5 x 75mm Hex Head Bolt
280-8912: M10-1.5 x 75mm Hex Head Bolt
280-8912: M10-1.5 x 75mm Hex Head Bolt
280-8912: M10-1.5 x 75mm Hex Head Bolt
280-8912: M10-1.5 x 75mm Hex Head Bolt

Cat® M10 Hexagonal Head Steel Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 280-8912

Units of Measure

USMetric
Bolt Length (in): 2.953
Thread Size (dia x pitch) (mm): M10x1.5
Bolt Length (mm): 75.0
Bolt Type: Hex Head
Coating: Zinc Flake-black
Grip Length (in): 1.929
Grip Length (mm): 49.0
Material: Steel,Alloy Zinc,Low Alloy Steel
Hand of Thread: RH
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 10.9
Thread Size (mm): M10
Locking Feature: None
View More
Compatible Models for part number 280-8912

GENERATOR

SR4B

UNDERGROUND ART TRUCK

AD63

TRANSMISSION-ONHIGHWAY

CX35 CX31 CX28

INTEGRATED TOOLCARRIER

IT38H

WHEEL TRACTOR-SCRAPER

631K 627 621 637 627K LRC 631 621K 627K 637K 657

LOAD HAUL DUMP

R1700 R1700 XE

MATERIAL HANDLER

MH3022 MH3024

OFF HIGHWAY TRUCK

793F 793

MOTOR GRADER

18M3 16 14 18 120M 12M 3 AWD 120M 2 16M 160 140M 14L 150 14M 160M 3 AWD 140 16GC 12M 14M3 12M 3 12M 2 120 160M 140M 3 AWD 140M 3 140M 2 140 GC 16M3 14M-3 160M 2 160M 3

HYDRAULIC SHOVEL

6020B 6020 6040 6030 6060

TRACK-TYPE TRACTOR

D6T LGP D6XE D6T LGPPAT D6K2 XL D6T XW D6T XL D6K2 LGP D6T D4 D6 D9T D6T XL PAT D6T XW PAT D6 XE D6K2

ASPHALT PAVER

AP-300D

MARINE ENGINE

C9.3

TRANSMISSION-MILITARY

CX28

UNDERGROUND ARTICULATED TRUCK

AD22

PIPELAYER

PL83 PL87 PL72 PL61

EXCAVATOR

M315F 312E 312D M317F M318F 313F 312D L 312E L 313F L

VIBRATORY COMPACTOR

CB-14B CB-64 CB-54

SHOVEL

6040

PETROLEUM PACKAGE

CX31-C11I CX31-C13I CX31-P600-

MULTI TERRAIN LOADER

277D 257D3 257D 297D2 XHP 297D2 287D

COMPACT TRACK LOADER

285XE 289D 279D 239D3 299D2 249D 249D3 259D 299D2 XHP 259D3 275XE 239D

WHEEL TRACTOR

657E 657G 621H 627H 627E 637K

GENERATOR SET

DE1400 DE1000S 3508B DE1250S C175-20 C175-16 DE1250 C15 C9.3 DE1500

PETROLEUM TRANSMISSION

CX35-P800 CX31-P600

WHEEL DOZER

834 834K

LANDFILL COMPACTOR

836 836K

COMPACT WHEEL LOADER

901C 902C 902C2 930 938 903C2 926 903D 903C 901C2

WHEEL LOADER

962 962H 950H 950K 962K 950M 962M 926 924 930 938 966H 930K 930M 950 993K 924K 938H 938K 938M 926M

WIDE BODY TRUCK

707

GEN SET ENGINE

DE1100 DE800S

ARTICULATED TRUCK

730 EJECTOR 725 730 735

TRANSMISSION

CX31 HT CX31 CX31-P300

WHEELED EXCAVATOR

M315D2 M322D MH MH3026 MH3024 M318D M322 M318C M320 M318F M315GC M317 M320F M324D2 MH M318D MH M322D2 M322F M322D M322C M318C MH M315C M315D M317D2 M316C M316F M316D M320D2 M313C M313D M322D2 MH M314F

SKID STEER LOADER

226D 242D3 249D3 226D3 236D3 262D 242D 272D2 246D 232D 236D 232D3 272D2 XHP

TRUCK

793F 793F XQ 797F 793F CMD

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced