Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab HVAC SystemsOther Cab HVAC Components281-2033: Resistor Assembly
HomeCabsCab HVAC SystemsOther Cab HVAC Components281-2033: Resistor Assembly
281-2033: Resistor Assembly

Cat® Resistor Assembly

Brand: Cat

Product Images
281-2033: Resistor Assembly
281-2033: Resistor Assembly

Cat® Resistor Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 281-2033

Units of Measure

USMetric
Overall Height (in): 0.83
Overall Width (in): 2.05
Material: Alloy Aluminum
Overall Width (mm): 52.0
Overall Length (in): 3.94
Overall Height (mm): 21.1
Overall Length (mm): 100.0
View More
Compatible Models for part number 281-2033

TRACK-TYPE TRACTOR

D6K2 XL D6K2 LGP D6K2 D7E LGP D7E D6K XL D6K LGP

PIPELAYER

PL61 PL83 PL87 583T 587T 587R

TRACK LOADER

963D 973D 953D 973K 953K 963K

WHEEL LOADER

990K 990

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced