Earn up to $150 value in Cat® Credits

Details
Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersStuds281-2592: 50mm Long Stainless Steel Taper Lock Stud
Home
Hardware, Seals, & ConsumablesHardwareFastenersStuds
281-2592: 50mm Long Stainless Steel Taper Lock Stud
281-2592: 50mm Long Stainless Steel Taper Lock Stud

Metric, Coarse Thread UNC

Brand: Cat

Product Images
281-2592: 50mm Long Stainless Steel Taper Lock Stud
281-2592: 50mm Long Stainless Steel Taper Lock Stud
281-2592: 50mm Long Stainless Steel Taper Lock Stud
281-2592: 50mm Long Stainless Steel Taper Lock Stud
281-2592: 50mm Long Stainless Steel Taper Lock Stud

Metric, Coarse Thread UNC

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
281-2592281-2592
214-7568214-7568
295-5609295-5609
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 281-2592
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 281-2592
Material: Stainless Steel
Stud Type: Taper Lock
Coating: Plain finish
Thread Size (mm): M10
Grade: Plain finish
Thread: Coarse Thread UNC
Locking Feature: Dimensions and tolerances for straight, taperlock, and interference thread studs. Metric thread sizes M5 through M64 and unified inch thread sizes � through 1-� inches are covered.
Material Description: A286 (High temperature alloy)
Hole Thread Pitch: 1.50
Thread Size (dia x pitch) (mm): M10 × 1.50
Overall Length (mm): 50
Screw Length - A (mm): 50
View More
Compatible Models for part number 281-2592

TRACK-TYPE TRACTOR

D9 D8 D8T D10T2 D11 D9T D9R D11T D7E LGP D7E

ROTARY DRILL

MD6310 MD6200 MD6250

WHEEL TRACTOR

651

TRUCK ENGINE

C7 C9 C-9

OFF-HIGHWAY TRUCK

D10R

WHEEL TRACTOR-SCRAPER

657 651

QUARRY TRUCK

772G 777E 770G

TRUCK

772G 785 793F AC 793F CMD 775G 775F 772G OEM 773G LRC 775G OEM 793F OEM 793F XQ 770G 795F XQ 785G 793D 773G 797F 773F 793F 795F AC 794 AC 775G LRC 773G OEM 770G OEM 789C 789D 777G

LOAD HAUL DUMP

R1700G

OFF HIGHWAY TRUCK

789G 772 777G 770 777E 777 789D 794 AC 773GC 793F 798 AC 789 785 798 796 AC

MOTOR GRADER

140

ROTARY CUTTER

RC20

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert