Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeAttachmentsThumbs281-6708: 5 Tooth - A5 Thumb Tine Type
Home
AttachmentsThumbs
281-6708: 5 Tooth - A5 Thumb Tine Type
281-6708: 5 Tooth - A5 Thumb Tine Type

Thumb Tines are required for proper thumb operation.

Brand: Cat

Product Images
281-6708: 5 Tooth - A5 Thumb Tine Type
281-6708: 5 Tooth - A5 Thumb Tine Type
281-6708: 5 Tooth - A5 Thumb Tine Type
281-6708: 5 Tooth - A5 Thumb Tine Type
281-6708: 5 Tooth - A5 Thumb Tine Type
281-6708: 5 Tooth - A5 Thumb Tine Type
281-6708: 5 Tooth - A5 Thumb Tine Type
281-6708: 5 Tooth - A5 Thumb Tine Type

Thumb Tines are required for proper thumb operation.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
556-3630: 454 mm (18 in) 0 Teeth/0 Tines
556-3630: 454 mm (18 in) 0 Teeth/0 Tines

Utility Thumbs offer hydraulic functionality, with maximum interchangeability.

Check Price
282-5409: 454 mm (18 in) 0 Teeth/0 Tines
282-5409: 454 mm (18 in) 0 Teeth/0 Tines

Utility Thumbs offer hydraulic functionality, with maximum interchangeability.

Check Price
282-5410: 454 mm (18 in) 0 Teeth/0 Tines
282-5410: 454 mm (18 in) 0 Teeth/0 Tines

Stiff Link Thumbs feature a rigid link.

Check Price
556-3630
556-3630: 454 mm (18 in) 0 Teeth/0 Tines
Check Price
282-5409
282-5409: 454 mm (18 in) 0 Teeth/0 Tines
Check Price
282-5410
282-5410: 454 mm (18 in) 0 Teeth/0 Tines
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert