Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainFinal DriveFinal Drive Gears281-9323: 130.37mm Outer Diameter Steel Sun Gear
HomeDrivetrainFinal DriveFinal Drive Gears281-9323: 130.37mm Outer Diameter Steel Sun Gear
281-9323: 130.37mm Outer Diameter Steel Sun Gear

Cat® Sun Gear (Final Drive)

Brand: Cat

Product Images
281-9323: 130.37mm Outer Diameter Steel Sun Gear
281-9323: 130.37mm Outer Diameter Steel Sun Gear
281-9323: 130.37mm Outer Diameter Steel Sun Gear
281-9323: 130.37mm Outer Diameter Steel Sun Gear
281-9323: 130.37mm Outer Diameter Steel Sun Gear

Cat® Sun Gear (Final Drive)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 281-9323

Units of Measure

USMetric
Material Description: Steel
Outside Diameter (mm): 130.37
Inside Diameter (mm): 76.67
Width (mm): 115.87
Outside Diameter (in): 5.132
Inside Diameter (in): 3.018
Width (in): 4.561
Diameter (in): 5.1,5.1
Diameter (mm): 130.0,130.0
Material: Low Alloy Steel
View More
Compatible Models for part number 281-9323

LOAD HAUL DUMP

R3000H R2900 R2900G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced