Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws282-0651: M22-2.5 x 135mm Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws282-0651: M22-2.5 x 135mm Hex Head Bolt
282-0651: M22-2.5 x 135mm Hex Head Bolt

Cat® Hex Head Bolt for final drive ring secured into a threaded hole, providing a strong and reliable connection between two or more components

Brand: Cat

Product Images
282-0651: M22-2.5 x 135mm Hex Head Bolt
282-0651: M22-2.5 x 135mm Hex Head Bolt
282-0651: M22-2.5 x 135mm Hex Head Bolt
282-0651: M22-2.5 x 135mm Hex Head Bolt
282-0651: M22-2.5 x 135mm Hex Head Bolt

Cat® Hex Head Bolt for final drive ring secured into a threaded hole, providing a strong and reliable connection between two or more components

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 282-0651

Units of Measure

USMetric
Bolt Length (in): 5.315
Thread Size (dia x pitch) (mm): M22x2.5
Bolt Length (mm): 135.0
Bolt Type: Hex Head
Coating: Zinc Flake
Grip Length (in): 1.969
Grip Length (mm): 50.0
Material: STEEL,Low Alloy Steel,Alloy Zinc
Hand of Thread: RH
Thread Size (in): 0
Class or Grade: Cat/iso 898-1 Class 11.9
Thread Size (mm): M22
Locking Feature: None
View More
Compatible Models for part number 282-0651

TRACK-TYPE TRACTOR

D6T D6T XL D6T XW D6T LGP D6T LGPPAT D6XE D6 D6T XW PAT D6 XE

POWER PACKAGE

C32

GENERATOR SET

C32

ROTARY CUTTER

RC7

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced