Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsFixed Length Hoses285-4137: 88.5mm Internal Diameter Water Outlet Hose
HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsFixed Length Hoses285-4137: 88.5mm Internal Diameter Water Outlet Hose
285-4137: 88.5mm Internal Diameter Water Outlet Hose

Coolant Hose (Water Outlet)

Brand: Cat

Product Images
285-4137: 88.5mm Internal Diameter Water Outlet Hose
285-4137: 88.5mm Internal Diameter Water Outlet Hose
285-4137: 88.5mm Internal Diameter Water Outlet Hose
285-4137: 88.5mm Internal Diameter Water Outlet Hose
285-4137: 88.5mm Internal Diameter Water Outlet Hose

Coolant Hose (Water Outlet)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 285-4137

Units of Measure

USMetric
Inside Diameter (in): 3.48
Inside Diameter (mm): 89.0
Material: EPDM,Coolant Hose Hose
Type: Coolant Hose
View More
Compatible Models for part number 285-4137

ENGINE - MACHINE

C27

GENERATOR SET

C27

INDUSTRIAL ENGINE

C32 C32B

ENGINE

C27 INDUSTRIAL C32B INDUSTRIAL C32 INDUSTRIAL

EXCAVATOR

M325C

PETROLEUM PACKAGE

TH48-E70 CX35-P800

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced