Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers286-3086: 56mm Inner Diameter Backhoe Stick Mounting Spacer
Home
Hardware, Seals, & ConsumablesHardwareWashers & Spacers
286-3086: 56mm Inner Diameter Backhoe Stick Mounting Spacer
286-3086: 56mm Inner Diameter Backhoe Stick Mounting Spacer

Cat® Backhoe Stick Mounting Spacer ensures accurate alignment, and load distribution between stick and mainframe, enhancing machinery's digging and lifting operations

Brand: Cat

Product Images
286-3086: 56mm Inner Diameter Backhoe Stick Mounting Spacer
286-3086: 56mm Inner Diameter Backhoe Stick Mounting Spacer
286-3086: 56mm Inner Diameter Backhoe Stick Mounting Spacer
286-3086: 56mm Inner Diameter Backhoe Stick Mounting Spacer
286-3086: 56mm Inner Diameter Backhoe Stick Mounting Spacer

Cat® Backhoe Stick Mounting Spacer ensures accurate alignment, and load distribution between stick and mainframe, enhancing machinery's digging and lifting operations

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 286-3086
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 286-3086

Units of Measure

USMetric
Inner Diameter (mm): 56
Inner Diameter (in): 2.205
Outer Diameter (mm): 130
Outer Diameter (in): 5.118
Thickness (mm): 1
Thickness (in): 0.039
Material: Soft Steel,Alloy Zinc,Carbon Steel
Washer Type: FLAT WASHER
Material Description: Soft Steel
Inside Diameter (mm): 56
Inside Diameter (in): 2.2
Outside Diameter (in): 5.11
Outside Diameter (mm): 130
View More
Compatible Models for part number 286-3086

KNUCKLEBOOM LOADER

2384D 559D 2484D 579D

BACKHOE LOADER

415 416 416E 416F 422E 416F2 415F2 428E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert