288-0945: Roller Group - Single Flange
+ / - Hover over image to Zoom
Other Views

    288-0945: Roller Group - Single Flange

    Part Number: 288-0945
    Brand: Cat
    Retrieving Price.....

    Heavy Duty Track Roller (Arctic, Single Flange)

    Description:
    Track rollers support and guide the machine on the track.

    Attributes:
    Arctic components are filled with oil that has lower ambient temperature ranges than standard components.

    Recommended Application:
    Arctic components are designed for cold weather applications.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Flange Diameter (in): 9.45
    • Flange Diameter (mm): 240
    • Flange Type: Single Flange
    • Tread Diameter (in): 8.27
    • Tread Diameter (mm): 210
    We currently do not have any equipment model information for this part.