Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsOther Cab Components289-1081: Cabin Accessory Latch Cable
HomeCabsOther Cab Components289-1081: Cabin Accessory Latch Cable
289-1081: Cabin Accessory Latch Cable

Cat® Cabin Accessory Latch Cable transmits a manual to engage or release accessory latches, enabling secure cabin component access

Brand: Cat

fallback-image
289-1081: Cabin Accessory Latch Cable

Cat® Cabin Accessory Latch Cable transmits a manual to engage or release accessory latches, enabling secure cabin component access

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 289-1081

Units of Measure

USMetric
Material: Stainless Steel (Cable),Carbon Steel,Stainless Steel,Alloy Zinc,Polyamide Plastic
Plating: Zinc (Cable)
Length (mm): 2,767.0
Diameter (mm): 6.5
Hole Size (mm): 6 (2X)
Length (in): 109.0
Diameter (in): 0.26
Hole Size (in): 0.24 (2X)
View More
Compatible Models for part number 289-1081

TRACK LOADER

963D 973D 953D 963 953 973 973K 953K 963K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced