Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits289-4079: 4.5mm Thick Spiral Wound Turbine Housing Gasket
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits289-4079: 4.5mm Thick Spiral Wound Turbine Housing Gasket
289-4079: 4.5mm Thick Spiral Wound Turbine Housing Gasket

Cat® 4.5mm Thick Spiral Wound Gasket for Turbine Housing

Brand: Cat

Product Images
289-4079: 4.5mm Thick Spiral Wound Turbine Housing Gasket
289-4079: 4.5mm Thick Spiral Wound Turbine Housing Gasket
289-4079: 4.5mm Thick Spiral Wound Turbine Housing Gasket
289-4079: 4.5mm Thick Spiral Wound Turbine Housing Gasket
289-4079: 4.5mm Thick Spiral Wound Turbine Housing Gasket

Cat® 4.5mm Thick Spiral Wound Gasket for Turbine Housing

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 289-4079

Units of Measure

USMetric
Type: Round Standard
Style: Spiral Wound
Material: Stainless Steel/Mica,Fiber Gasket Gasket,Mixed: Metal Gasket Gasket
Inside Diameter (mm): 147.2
Outside Diameter (mm): 155.0
Thickness (mm): 4.5
Inside Diameter (in): 5.8
Outside Diameter (in): 6.1
Thickness (in): 0.18
View More
Compatible Models for part number 289-4079

PUMPER

SPS343 SPT343 SPF343

GENERATOR

SR4B

GENERATOR SET

G3516B 3516C 3516B 3512B

POWER MODULE

PMG3516

ENGINE

3512B

LOCOMOTIVE ENGINE

3516C 3512B

PETROLEUM ENGINE

3516C 3516B 3512B

PETROLEUM GEN SET

3512B

GEN SET ENGINE

G3516B

MARINE ENGINE

3516 3512 3516B 3512B

MARINE AUXILIARY

3512B 3516B

INDUSTRIAL ENGINE

3512B 3516C

TRUCK

785 793D 793B 793C 797 785C 785D 797B 785B

TRACTOR

784C

GAS ENGINE

G3516 G3508

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced