Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits291-6531: 0.8mm Thick Cylinder Block Cover Gasket
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits291-6531: 0.8mm Thick Cylinder Block Cover Gasket
291-6531: 0.8mm Thick Cylinder Block Cover Gasket

Cat® Gasket

Brand: Cat

Product Images
291-6531: 0.8mm Thick Cylinder Block Cover Gasket
291-6531: 0.8mm Thick Cylinder Block Cover Gasket

Cat® Gasket

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 291-6531

Units of Measure

USMetric
Overall Height (in): 0.02
Overall Height (mm): 0.5
Overall Length (in): 6.7
Overall Length (mm): 170.2
Overall Width (in): 4.7
Overall Width (mm): 119.4
View More
Compatible Models for part number 291-6531

WHEEL SKIDDER

545D 535D 525D 555D

ENGINE - MACHINE

C4.4

GENERATOR SET

C7.1

MARINE ENGINE

C7.1

INDUSTRIAL ENGINE

C6.6 C4.4 C7.1

ENGINE

C7.1 MARIN

WHEEL LOADER

966F 950K 962L 966F II 962K 962M Z 950M 962 950L 962M 950M Z

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced