Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings293-5491: 291.69mm Inside Diameter Seal-O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings293-5491: 291.69mm Inside Diameter Seal-O-Ring
293-5491: 291.69mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Product Images
293-5491: 291.69mm Inside Diameter Seal-O-Ring
293-5491: 291.69mm Inside Diameter Seal-O-Ring
293-5491: 291.69mm Inside Diameter Seal-O-Ring
293-5491: 291.69mm Inside Diameter Seal-O-Ring
293-5491: 291.69mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 293-5491

Units of Measure

USMetric
Cross Section Diameter (mm): 3.52
Cross Section Diameter (in): 0.139
Inside Diameter (mm): 291.69
Inside Diameter (in): 11.484
Polymer: Fkm (fluorocarbon)
Material: Rubber
Dash Size: 277
View More
Compatible Models for part number 293-5491

GENERATOR SET

C175-20 3512C

MARINE AUXILIARY

3512C 3516C 3512B

MARINE ENGINE

3512C 3516B 3516C

ENGINE - INDUSTRIAL

3512B

ENGINE

C175-16 3516C 3512C

LOCOMOTIVE ENGINE

3512C

PETROLEUM ENGINE

C175-16

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced