Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches294-6119: Pressure Sensor
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches294-6119: Pressure Sensor
294-6119: Pressure Sensor

Cat® Differential Pressure Sensor

Brand: Cat

Product Images
294-6119: Pressure Sensor
294-6119: Pressure Sensor

Cat® Differential Pressure Sensor

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 294-6119
Material: Polycarbonate Plastic
Hole Thread Size (in): Face Seal
Connector Type: 3 Pin Ampseal
Voltage (VAC): 5 DC Regulated
View More
Compatible Models for part number 294-6119

GENERATOR

XQ330 SR5 LC51XX SR4B

TRUCK ENGINE

C13 C15

POWER MODULE

XQG400 XQ2280 TR43 OEM POWER TR43-E44

WHEEL TRACTOR-SCRAPER

627 623 621 637 623K 621K 627K 637K

LOAD HAUL DUMP

R1700

SITE PREP TRACTOR

586C 2864C

MATERIAL HANDLER

MH3260

OEM SOLUTIONS

TR35E44-C9.3BL

MOTOR GRADER

18M3 16 14 18 12M 3 AWD 160 150 160M 3 AWD 140 14M3 12M 3 12M 2 140M 3 AWD 140M 3 140M 2 16M3 160M 2 160M 3

HYDRAULIC SHOVEL

6020B 6020 6015 6030 6030 T4 6015B

TRACK-TYPE TRACTOR

D6T LGP D6XE D6T XW D6T XL D6T D7E D6 D7 D8T D9T D6 XE D7E LGP

MARINE ENGINE

C9.3

PIPELAYER

PL83 PL87 PL72

EXCAVATOR

336E LN 336E LH 336E 374F L 349E L 336E LNH 349E L VG 349 GC 349F L 352F-VG 336F L XE 568 FM 350 OEM 336E L 349E 336E H 352F 340F 349 340F L LRE 336F LN XE 352 350 355 336F L 568 FM LL 336F LNXE 336F LN

PETROLEUM PACKAGE

CX35-C18I CX31-C18I TH35-E81

MOBILE HYD POWER UNIT

350MHPU 349E L HVG 349E 336F 336E 336E HVG

WHEEL TRACTOR

623H 621K OEM 621H 627H

GENERATOR SET

C18 GEN SE XQ425 G3520 C13 XQ375 G3516H C27 XQ330 C32 C13 XQ350 XQ1140 XQP1100 C175-16 CG137-12 C18 C15 G3520H XQP310 C9.3 3516C G3512H

ROTARY MIXER

RM800

RECLAIMER MIXER

RM400 RM800

ENGINE

C15 C18 C13B G3516H G3520 G3520H

TRACK LOADER

973 973K

PETROLEUM ENGINE

C15 C18 C27 C32

LOCOMOTIVE ENGINE

PR20B

EJECTOR TRUCK

730C 740B

WHEEL DOZER

854K

COLD PLANER

PM312 PM313 PM310 PM820 PM825 PM822

PETROLEUM GEN SET

C15

WHEEL LOADER

982XE 966 972K 972M 972 966 GC 972 XE 966 XE 966XE 980 982 980GC 980XE 966K 966M 982 XE 980 XE 980K HLG 966K XE 972M XE 966M XE 980K 992K 972XE 980M 982M

ROAD RECLAIMER

RM800 RM400

ENGINE - MACHINE

3408

GEN SET ENGINE

POWER SYS G3520 G3516C

ARTICULATED TRUCK

725C 730 EJECTOR 740B 730C 725 735B 730 735

TRANSMISSION

TR35

ENGINE - INDUSTRIAL

3516B

INDUSTRIAL ENGINE

C32 C27 C18 3408B G3520H C9.3 C9.3B CG137-08 C13 C15

WHEEL SCRAPER

637K

POWERTRAIN

TR35E44-C9.3B

GAS ENGINE

G3512H CG137-08 CG137-12 G3516

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced