Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainSteeringSteering Friction Discs297-4956: 393.7mm Outer Diameter Brake Friction Disc
HomeDrivetrainSteeringSteering Friction Discs297-4956: 393.7mm Outer Diameter Brake Friction Disc
297-4956: 393.7mm Outer Diameter Brake Friction Disc

Cat® Friction Disc (Brake)

Brand: Cat

Product Images
297-4956: 393.7mm Outer Diameter Brake Friction Disc
297-4956: 393.7mm Outer Diameter Brake Friction Disc
297-4956: 393.7mm Outer Diameter Brake Friction Disc
297-4956: 393.7mm Outer Diameter Brake Friction Disc
297-4956: 393.7mm Outer Diameter Brake Friction Disc

Cat® Friction Disc (Brake)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 297-4956

Units of Measure

USMetric
Inside Diameter (in): 10.7618
Inside Diameter (mm): 273.35
Outside Diameter (in): 15.5
Outside Diameter (mm): 393.7
Thickness (in): 0.185
Thickness (mm): 4.7
Material: Non-Band Type Friction Material,Carbon Steel
View More
Compatible Models for part number 297-4956

ARTICULATED TRUCK

740C 745C 735C 740 GC 745

EJECTOR TRUCK

740

MOTOR GRADER

18M3 16M3 16 14 18 16GC 14M-3 14M3

WHEEL LOADER

994K 995 993K 993

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced