Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches298-6488: Analog Pressure Sensor
Home
Electrical & ElectronicsSensors & SwitchesOther Sensors & Switches
298-6488: Analog Pressure Sensor
298-6488: Analog Pressure Sensor

Cat® Analog Pressure Sensor for Fluid Exhaust Diesel

Brand: Cat

Product Images
298-6488: Analog Pressure Sensor
298-6488: Analog Pressure Sensor

Cat® Analog Pressure Sensor for Fluid Exhaust Diesel

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 298-6488
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 298-6488
Material: Stainless Steel
Hole Thread Size (in): SAE #6M
Connector Type: 3 Pin Ampseal
Voltage (VAC): 5 DC Regulated
View More
Compatible Models for part number 298-6488

UNDERGROUND ART TRUCK

AD45

TRUCK ENGINE

C7 C9 C-9 C13 C15

POWER MODULE

XQ2280 TR43-C18L

WHEEL TRACTOR-SCRAPER

631K 627 623 621 637 631 623K 621K 627K 637K 657 651

LOAD HAUL DUMP

R1700 R2900 R2900 XE

SITE PREP TRACTOR

586C 2864C

MATERIAL HANDLER

MH3260 MH3295

OFF HIGHWAY TRUCK

772 770

MOTOR GRADER

18M3 16 14 18 14M3 12M 3 12M 2 140M 2 16M3 160M 2

TRACK-TYPE TRACTOR

D6T LGP D6T XW D6T XL D7E D9 D8 D8T D9T D7E LGP

RETROFIT AFTERTREATMNT

SCR

ROTARY DRILL

MD6200

MARINE ENGINE

3516C 3516E 3512E C32 C32 MARINE

MARINE AUXILIARY

3516C

PIPELAYER

PL83 PL87

EXCAVATOR

336E LN 336E LH 349F LXE 336E MH3295 374F L 390F 349E L 336E LNH 349E L VG 352F XE VG 349F L 352F-VG 568 FM 336E L 349E 336E H 349F 352 UHD 352F 349 352 568 FM LL 374F 395 390F L 374

MOBILE HYD POWER UNIT

349E L HVG 349E 336E 352FMHPU 390F 336E HVG

PETROLEUM PACKAGE

CX31-C9I CX35-C18I CX31-C13I CX31-C18I

WHEEL TRACTOR

651E 631K 651 623H 657E 621K OEM 621H 627H

GENERATOR SET

C18 GEN SE XQ425 C13 XQ375 C32 C13 XQ350 XQ1140 C175-20 C175-16 C18 3516C

ROTARY MIXER

RM500B

RECLAIMER MIXER

RM500B

HEX BASED SPL SOLUTION

352F OEM

ENGINE

C175-16 C15 C18 C32 MARINE 3512E 3516E

PETROLEUM TRANSMISSION

CX31-P600-C18I

PETROLEUM ENGINE

C15 C18 3516C C175-16 C280-12

LOCOMOTIVE ENGINE

C175-16 C175-20 3512E

SOIL COMPACTOR

825 825K

EJECTOR TRUCK

730C2 EJ 730C 740B 740

COLD PLANER

PM620 PM622

WHEEL DOZER

834 834K 824K 824

LANDFILL COMPACTOR

836 826 836K 826K

COMPACT WHEEL LOADER

906H 907H 908H

WHEEL LOADER

982XE 972K 988 XE 986 980 982 988GC 980GC 988 986K 980XE 988K XE 988K 966K 982 XE 980 XE 980K HLG 966K XE 980K 980M 982M

ROAD RECLAIMER

RM600 RM500B RM500

GEN SET ENGINE

C280-16

ARTICULATED TRUCK

730C2 740C 740B 740 GC 730C 745C 735C 735B 745 730 735

INDUSTRIAL ENGINE

C18 3512E C9.3 C13 C15

QUARRY TRUCK

772G 770G

WHEEL SCRAPER

657E 637K

TRUCK

770G 772G 772G OEM 770G OEM

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert