Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws299-3437: M16-2 x 45mm 12-Point Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws299-3437: M16-2 x 45mm 12-Point Head Bolt
299-3437: M16-2 x 45mm 12-Point Head Bolt

Cat® 12-Point Bolt, Thread Size: M16, Bolt Length: 45 mm

Brand: Cat

Product Images
299-3437: M16-2 x 45mm 12-Point Head Bolt
299-3437: M16-2 x 45mm 12-Point Head Bolt
299-3437: M16-2 x 45mm 12-Point Head Bolt
299-3437: M16-2 x 45mm 12-Point Head Bolt
299-3437: M16-2 x 45mm 12-Point Head Bolt

Cat® 12-Point Bolt, Thread Size: M16, Bolt Length: 45 mm

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 299-3437

Units of Measure

USMetric
Bolt Length (in): 1.772
Material: Steel,Low Alloy Steel,Alloy Zinc
Bolt Length (mm): 45.0
Bolt Type: 12 Point Head
Coating: Zinc Flake
Grip Length (in): 0.236
Thread Size (dia x pitch) (mm): M16x2
Grip Length (mm): 6.0
Hand of Thread: RH
Thread Size (in): 0
Class or Grade: Cat/iso 898-1 Class 11.9
Thread Size (mm): M16
Locking Feature: None
View More
Compatible Models for part number 299-3437

TRACK-TYPE TRACTOR

D9 D6 D8 D7 D8T D8R D10T2 D6XE D10 D11 D6 XE D6R XL D9 GC D6R D6T D6R LGP D6R II

ARTICULATED TRUCK

745C 730 EJECTOR 725 740C 745 730 735

MINI HYD EXCAVATOR

306 306E 305.5E2 305.5E 306E2

QUARRY TRUCK

772G 770G

TRACK LOADER

963

TRUCK

772G 772G OEM 770G 772 770 794 AC 770G OEM

EJECTOR TRUCK

740

OFF HIGHWAY TRUCK

772 770 794 AC 773GC 798 AC 798 796 AC

ELECTRIC ROPE SHOVEL

7495 7495 HF

WHEEL LOADER

972M 972L 966L 966M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced