Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings2B-8293: 6.22 x 49.23mm 75A NBR O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings2B-8293: 6.22 x 49.23mm 75A NBR O-Ring
2B-8293: 6.22 x 49.23mm 75A NBR O-Ring

O-Ring

Brand: Cat

Product Images
2B-8293: 6.22 x 49.23mm 75A NBR O-Ring
2B-8293: 6.22 x 49.23mm 75A NBR O-Ring
2B-8293: 6.22 x 49.23mm 75A NBR O-Ring
2B-8293: 6.22 x 49.23mm 75A NBR O-Ring
2B-8293: 6.22 x 49.23mm 75A NBR O-Ring

O-Ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2B-8293

Units of Measure

USMetric
Cross Section Diameter (mm): 6.22
Material: NBR (75),NBR - Nitrile,Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Cross Section Diameter (in): 0.245
Inside Diameter (mm): 49.23
Inside Diameter (in): 1.938
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 75a
View More
Compatible Models for part number 2B-8293

MARINE ENGINE

D337

MOTOR GRADER

140M 3 AWD 14L 12G 12M 150 12K 120H 130G 120G 12M 3 AWD 140K 2 160M 3 AWD 140M 3 140M 2 140 160 12M 3 12M 2 120 14 135H 160H NA 140M 160K 120M 140K 120K 140G 160M 2 160M 3 120K 2 120M 2 160M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced