Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsOther Hydraulic Components2D-4867: 1/8" Straight Adapter
HomeHydraulicsOther Hydraulic Components2D-4867: 1/8" Straight Adapter
2D-4867: 1/8" Straight Adapter

Cat® 1/8" Grease Zerk to PTF Straight Adapter

Brand: Cat

Product Images
2D-4867: 1/8" Straight Adapter
2D-4867: 1/8" Straight Adapter

Cat® 1/8" Grease Zerk to PTF Straight Adapter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2D-4867
Material Description: Plated Steel
Material: Alloy Mixed: Metal,Alloy Steel,Carbon Steel,Alloy Zinc
View More
Compatible Models for part number 2D-4867

GENERATOR

WEG SR4B SR500 SR4

TRUCK ENGINE

3406C 3406B C-12 C-18

INTEGRATED TOOLCARRIER

IT62G IT62H IT12 IT28 IT18 IT24F IT12B IT14F IT38H IT38G IT14B IT38F IT28F IT28B IT62G II IT18B IT38G II

WHEEL SKIDDER

545

ASPHALT COMPACTOR

CB8 CB7 CB16 CB15 CB13 CB10

EXCAVATOR

330 L 325-A 322N 322-A LN 330 LN M325C 330-A L 325-A L 322 L 325 LN 325 L 322-A L 322-A N 325-A LN 322 LN 330-A 330-A LN

WHEEL TRACTOR

613

HYDRAULIC CONTROL

143 141 140

TRACK LOADER

933C 963 973 935C 935B 939 933 931 943 941 939C 953 951C 963D 951B 963C 963K 953B 941B 953C 953D 931B 931C 955K 955L 931C II 935C II

PETROLEUM ENGINE

C-15 C15 C18 C32

WHEEL DOZER

834B

PETROLEUM GEN SET

C27 C15 C18 C32

COMPACT WHEEL LOADER

910F 910E 910

WHEEL LOADER

960F 972G 972H 972K 972M 972L 966 XE 950B 950E 950G 962H 950F 962G 950H 950K 962L 962K 950M 950L 962M G926 G910 988B 988G 988H G916 966D 966C 966F 966E G936 966H 966G 966L 966K 966M 950GC 936E 936F 924G 962G II 928F 938G 926E 938F 938H 962 918F 966 972 966 GC 972 XE 966XE 950G II 916 920 926 930 936 950 966F II 962M Z 950M Z 950B/950E 924GZ 966K XE 924HZ 950 GC 972G II 972M XE 938G II 966M XE 980C 972XE 970F 966G II 950F II

SOIL STABILIZER

SS-250B SS-250

FORWARDER

584 574 584HD

ARTICULATED TRUCK

D44B D550B

ENGINE - INDUSTRIAL

3406B 3406C

INDUSTRIAL ENGINE

C32 C18 3456 3304 3306 3412 3406 C-15 C-16 D398 3406E 3406B 3406C D398B 3408E 3408B 3408C C32B 3412E 3412C C4.4 D353C D353E D353D C15

WHEEL SCRAPER

621 627

GAS ENGINE

G353D G3412 G3408 G3406

BULLDOZER

D5C PAT 7SU 7S LGP 4S D5C PATLGP 7S 3S 5A PAT 3P 4A

PUMPER

HT400

POWER MODULE

C32 C18 PM3456 PM3412

QUICK COUPLER

TRS6

SITE PREP TRACTOR

586C 2864C

OEM SOLUTIONS

3412C

WINCH

57H 53

MOTOR GRADER

120H 120G 120B 140B 140G 130G 12H NA 16G 140H NA 140 14G 14E 12G 120 160G 12F 12E

BACKHOE

D3 931

HYDRAULIC SHOVEL

6015 6015 FS

TRACK-TYPE TRACTOR

D6H II D6R II D3B D3C D4D D4E D5C D6N XL D6R D6N D6H D3 D6N LGP D4E SR D6H XR D5C III D7R D7H D7R II

MARINE ENGINE

3408C 3406B 3406C 3306B 3412C 3304B

PIPELAYER

578 571G

STABILIZER MIXER

SM-350

VIBRATORY COMPACTOR

CB10 CS-431C CB7 CD-44B CS-433C CB46B CB-54B CB-66B CB-534C CB-534B CB-534D CB-64B CB-535B CB-634 CB-634C CD-54B CB-64 CB-54 CB-564D CD-54 CB-44B CB-68B CB-434B CB-434D CB-434C

PETROLEUM PACKAGE

TH48-E70 CX35-P800 CX31-C15I

RIPPER SCARIFIER

140G 130G 12G 16G

GENERATOR SET

G3406 3508 3412C G3412 C13GENSET 3412 D400GC C18 C15 3512 C13 3456 C18 GEN SE C27 C32 D350GC G3412C 3306B 3408C 3406C 3406E 3516C

RECLAIMER MIXER

RM400 RM-350B RM-350 RM-300 RM-500 RM-250C

ENGINE

G3412 C32B INDUSTRIAL G3408 G3412C C32 INDUSTRIAL C27 INDUSTRIAL

WIDE BODY TRUCK

707

ROAD RECLAIMER

RR-250B RM400 RR-250 RM-350B

ENGINE - MACHINE

3408 C32 C27

CHALLENGER

65 75 65C 65B 65D 75C

GEN SET ENGINE

3406C 3406E 3406B 3408B 3408C 3516B 3304B 3512B 3306B 3508B 3456 3306 3304 3412 3412C 3508 3406 3408 3512 3516

RIPPER

953B 953 951 943 3 7 4

WHEEL FELLER BUNCHER

573C 573D 563C 563D 553C 2570C 2570D 2470C 2670C 2670D

COMPACTOR

CB8 CB7 CD10 CCS9 CB10 CB13 CB15 CB16 CD8

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced