Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareRetaining/Snap Rings2D-6398: Internal Retaining Ring
Home
Hardware, Seals, & ConsumablesHardwareRetaining/Snap Rings
2D-6398: Internal Retaining Ring
2D-6398: Internal Retaining Ring

Cat® Internal Snap Ring With 35.26mm Free Diameter

Brand: Cat

Product Images
2D-6398: Internal Retaining Ring
2D-6398: Internal Retaining Ring

Cat® Internal Snap Ring With 35.26mm Free Diameter

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 2D-6398
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 2D-6398
Snap Ring Type: Internal
Free Diameter - A (in): 1.39
Shape: Tempered Basic
Bore Diameter (in): 1.25
Thickness - B (in): 0.050
Material: Alloy Mixed: Metal,Carbon Steel
View More
Compatible Models for part number 2D-6398

GENERATOR

SR4

TRUCK ENGINE

1673

INTEGRATED TOOLCARRIER

IT18F

QUICK COUPLER

QUICK COUP PIN GRAB

WINCH

59N 59L 58L 59 58

MOTOR GRADER

120G 120B 140B 24H

TRACK SKIDDER

D5HTSK II D4HTSK III 527 D4HTSK II

TRACK-TYPE TRACTOR

D6H XL D6H XR D6T LGP D6D SR D6R III D6G2 LGP D6H II D6T LGPPAT D4H III D6R II D6T XW D5H XL D6T XL D4H D6F SR D5B D5M D5N D5H D5E D6E SR D6R LS D6D D6N XL D6R D6T D6M D6N D6E D6G D6H D6G SR D6 D5 D8L D9R D9L D9N D6T XL PAT D9H D6T XW PAT D6G2 XL D6N LGP D4H XL D10N D10R

ASPHALT PAVER

AP-655C AP-655D BG-2455D BG-2455C BG-240C BG555E AP-900B AP-1000B AP-1000E AP-1000D AP-555E AP-1050B AP-650B AP-800D AP-800C BG-230 BG-260D BG-260C BG-210B AP-1055B AP-1055D AP-1055E BG-2255C BG-225C AP-600D BG-230D BG1000E BG-245C

MARINE ENGINE

D330A D330B D342C D342 D343 D333A D333B

FORESTRY PRODUCTS

538 548 558 568 FM528

PIPELAYER

561M 571G

EXCAVATOR

316F L 336D2 LXE M315F FM538 336D 324D 336E 324E 320D2 335F 323F 320D L 330D2 315 GC 325C L 324E LN 320E L 320D2 GC 325D L 326D2 317 315 323D2 L 320D LRR 326F L 336D L 320F L 336F L XE 326F FM568 324D L 330D L 330GC 336E L 320 GC 325C 325D 320E RR 325F 352 UHD 318E L 340 336 GC 328D LCR 329D L 320E LRR 352 325F LCR 323F LN 324E L 336F L 318F L 320 326 330 GC 325 323 329E L 320D RR 330 330D2 L 335 336 333 329D 330F L 329E 326D2 L 318D2 329F L 336D2 XE 335F LCR 320D 320E 395 COUPLER 321D LCR 330F 316E L 329D2 L 330D 320D2 L 374 323F L 317 GC

WHEEL TRACTOR

650B 651B 651E 660B 627 621 623 637 631C 641 651 641B 657 666B 666 623B 621B 633C 657E 657B 627B

ROTARY MIXER

RM500B

RECLAIMER MIXER

RM500B

MARINE TRANSMISSION

7211 7231 7221 7241 7271 7261

HYDRAULIC CONTROL

143 141 140

COLD PLANER

PM-201 PM-565 PM-565B

WHEEL DOZER

834B

LANDFILL COMPACTOR

836

WHEEL LOADER

988B 988F 930 966C 966R 930R 930T

ROAD RECLAIMER

RM500

CHALLENGER

55 35 45

RIPPER

10 9 8

MARINE GEAR

3192 7251

WHEELED EXCAVATOR

M315D2 M320 M318F M318 M320F M322F M315D M317D2 M316F M316D M320D2 M313D M314F

INDUSTRIAL ENGINE

D342 D343 D320A D342C

QUARRY TRUCK

775B 771D 771C

TRUCK

793B 793C 773D 785C 773B 785B 775D 789C 789B 777 769D 769C

ASPHALT SCREED

AS3251C 10 FT 8-16B 10-20WB 10-20B 8 FT AS3301C

TRACTOR

768C 772B 784C

GAS ENGINE

G333C G398 G399 G379A G342C G3304 G3306 G343 G353D G379

BULLDOZER

10SU 8S 8U 9C 9U 9S 834U 834S 10U 8A 9SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert