Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals2D-8540: 101.60mm Shaft Diameter Rubber Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals2D-8540: 101.60mm Shaft Diameter Rubber Seal
2D-8540: 101.60mm Shaft Diameter Rubber Seal

Seal Shape: Type A - Single Lip Wiper

Brand: Cat

Product Images
2D-8540: 101.60mm Shaft Diameter Rubber Seal
2D-8540: 101.60mm Shaft Diameter Rubber Seal
2D-8540: 101.60mm Shaft Diameter Rubber Seal
2D-8540: 101.60mm Shaft Diameter Rubber Seal
2D-8540: 101.60mm Shaft Diameter Rubber Seal

Seal Shape: Type A - Single Lip Wiper

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2D-8540

Units of Measure

USMetric
Width - A (+/- 0.508 mm) (mm): 127.10
Shaft Diameter (mm): 102.0
Outside Diameter - B (in): 0.50
Material: NIT,Plastic Plastic,Nitrile / NBR / HNBR / XNBR Rubber
Bore Diameter (mm): 127.0
Outside Diameter - B (mm): 12.70
Inside Diameter (mm): 101.55
Width - A (+/- 0.02inch) (in): 5.00
Seal Shape: Type A - Single Lip Wiper
Inside Diameter (in): 4.0
Primary Sealing Material: Rubber
View More
Compatible Models for part number 2D-8540

UNDERGROUND ART TRUCK

AE40 AD45B AD60 AD55 AD55B AD63 AE40 II AD45 AD40

WHEEL TRACTOR

650B 651B 660B 657B 627E 641B 666B

ROTARY MIXER

RM500B

RECLAIMER MIXER

RM500B RM-350B RM-500 RM-350

TRACK LOADER

955H 955K 955L

SOIL COMPACTOR

825C 825B

LOAD HAUL DUMP

R3000H R2900G R2900 XE R2900

WHEEL DOZER

834 824B 834G 834H 834B 834K 824C 824

LANDFILL COMPACTOR

836 836H 836G 836K 826C 826B

WHEEL LOADER

988 XE 988F II 986 980 988GC 986H 988 986K 994 992 988K XE 988B 988G 988H 988F 980B 988K 992B 980C 992C 994F 994D 994H

TRACK-TYPE TRACTOR

D9G

ROAD RECLAIMER

RM-350B RM500B RM500

CHALLENGER

65C 65B 65E 65D 70C 65 75D 75C 75E 75 85C 85E 85D 95E

ARTICULATED TRUCK

D550B D44B D400D D35HP D35C D40D

PIPELAYER

571G

STABILIZER MIXER

SM-350

TRUCK

773

WHEEL SCRAPER

627 637E 637B 637D 639D 627B 627E 637

LOGGER

227

FRONT SHOVEL

235C

TRACTOR

772

EXCAVATOR

229 225 231D 235 225B 235B 235C

BULLDOZER

824S 825 834U 834S

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced