Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps2F-5152: 79.38mm Minimum ID Steel Exhaust Intake Clamp
Home
Hardware, Seals, & ConsumablesHardwareClampsHose Clamps
2F-5152: 79.38mm Minimum ID Steel Exhaust Intake Clamp
2F-5152: 79.38mm Minimum ID Steel Exhaust Intake Clamp

Cat® Exhaust Intake Steel Clamp with Minimum Internal Diameter of 79.38mm for Air Inlet and Exhaust System

Brand: Cat

Product Images
2F-5152: 79.38mm Minimum ID Steel Exhaust Intake Clamp
2F-5152: 79.38mm Minimum ID Steel Exhaust Intake Clamp

Cat® Exhaust Intake Steel Clamp with Minimum Internal Diameter of 79.38mm for Air Inlet and Exhaust System

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 2F-5152
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 2F-5152
Material: Carbon Steel,Structural Steel
Inside Diameter (mm): 8.6
View More
Compatible Models for part number 2F-5152

INTEGRATED TOOLCARRIER

IT12 IT18B IT28 IT28B IT18

HYDRAULIC CONTROL

143 140

TRACK LOADER

977D 941B 931C II 931 955C 931B 935C 951C 931C 951B 941 935B 935C II

WINCH

53

MOTOR GRADER

120B 120 12F 12E

BACKHOE

931 D3

COMPACT WHEEL LOADER

910

WHEEL LOADER

916 920 G910 G916 926 930 926E

TRACK-TYPE TRACTOR

D3B D3C D4C II D4B D3 D5 D4C D4D D4E D5B D3C II D6C

ENGINE - MACHINE

3114 3208

GEN SET ENGINE

3208 3114

MARINE ENGINE

D315

RIPPER

3 4

PIPELAYER

583H 561B 561C

INDUSTRIAL ENGINE

3114

EXCAVATOR

215B 215

BULLDOZER

4P 3S 3P 4A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert