Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareSprings2G-3765: Extension Spring
HomeHardware, Seals, & ConsumablesHardwareSprings2G-3765: Extension Spring
2G-3765: Extension Spring

Machine Hook

Brand: Cat

Product Images
2G-3765: Extension Spring
2G-3765: Extension Spring

Machine Hook

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2G-3765
End Orientation: 90°
Outside Diameter (OD) - A (in): 9/16
Loop Type: Machine Hook
Wire Diameter - C (in): 0.076
Length - B (in): 2 1/8
Material: Carbon Steel
Spring Type: Extension
View More
Compatible Models for part number 2G-3765

TRACK-TYPE TRACTOR

D3B D3C D4C II D4B D4C D5C D3C II

RIPPER

3

STABILIZER MIXER

SM-350

RECLAIMER MIXER

RM-350

TRACK LOADER

931B 935C 931C 935B 935C II 931C II

BULLDOZER

4P D5C PATLGP 3S 5A PAT 3P D5C PAT

COLD PLANER

PM-201 PM-465 PM-565 PM-565B

WINCH

53

MOTOR GRADER

12G 130G 120G 16H NA 14H NA 160G 140G 14H 14G 16H 16G

BACKHOE

D3 931

RIPPER SCARIFIER

130G 140G 12G 16G

TRACK SKIDDER

D4HTSK II D5HTSK II D4HTSK III

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced