Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers2G-3865: 0.13mm Thick Steel Shim
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers2G-3865: 0.13mm Thick Steel Shim
2G-3865: 0.13mm Thick Steel Shim

Cat® Shim

Brand: Cat

Product Images
2G-3865: 0.13mm Thick Steel Shim
2G-3865: 0.13mm Thick Steel Shim
2G-3865: 0.13mm Thick Steel Shim
2G-3865: 0.13mm Thick Steel Shim
2G-3865: 0.13mm Thick Steel Shim

Cat® Shim

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2G-3865

Units of Measure

USMetric
Outside Diameter (mm): 69.85
Material Description: Shim Steel
Material: Carbon Steel
Thickness (in): 0.005
Thickness (mm): 0.13
Outside Diameter (in): 2.75
View More
Compatible Models for part number 2G-3865

MOTOR GRADER

12H NA 140H NA 12H 12G 12M 150 12K 120H 130G 120G 140K 2 120 GC 135H NA 140M 3 140M 2 12H ES 140H ES 140 120H ES 160 12M 3 12M 2 120 135H 160H NA 140 GC 140M 160K 120M 140K 160H 120K 160G 140H 140G 160H ES 160M 2 160M 3 120H NA 120K 2 120M 2 160M

RIPPER SCARIFIER

130G 140G 12G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced