Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws2H-0191: No. 10 (.190)''-24 x 5/8'' Hex Socket Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws2H-0191: No. 10 (.190)''-24 x 5/8'' Hex Socket Head Bolt
2H-0191: No. 10 (.190)''-24 x 5/8'' Hex Socket Head Bolt

Inch

Brand: Cat

Product Images
2H-0191: No. 10 (.190)''-24 x 5/8'' Hex Socket Head Bolt
2H-0191: No. 10 (.190)''-24 x 5/8'' Hex Socket Head Bolt
2H-0191: No. 10 (.190)''-24 x 5/8'' Hex Socket Head Bolt
2H-0191: No. 10 (.190)''-24 x 5/8'' Hex Socket Head Bolt
2H-0191: No. 10 (.190)''-24 x 5/8'' Hex Socket Head Bolt

Inch

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2H-0191

Units of Measure

USMetric
Hand of Thread: RH
Material: Alloy Steel
Thread Size (dia x pitch) (mm): No. 10 (.190)x24
Grip Length (in): 0.078
Bolt Type: Socket Head
Thread Size (in): 0
Class or Grade: Astm A574 (180 Ksi)
Bolt Length (in): 0.625
Thread Size (mm): No. 10 (.190)
Grip Length (mm): 1.98
Bolt Length (mm): 15.88
View More
Compatible Models for part number 2H-0191

UNDERGROUND ART TRUCK

AE40 AD45B AD60 AD55 AD55B AD30 AE40 II AD45 AD40

GENERATOR

SR4 WEG

PETROLEUM POWERTRAIN

CX31

TRUCK ENGINE

C-10 C-12 C11 C13 C15

LOAD HAUL DUMP

R1300G R3000H R1700 II R1600G R1600H R2900G R1300G II R1600 R1700G R1300 R2900

WINCH

57H

TRACK-TYPE TRACTOR

D8R D8N D8 GC D8GC

MARINE ENGINE

D353E 3512E D353C D353D D379A D379B C280-16 D399 D330A D330B D342C D330C 3408C 3412C 3304 3304B D364 D349 D346 D348 D398A D398B 3516C 3516E

MARINE AUXILIARY

3516C

PIPELAYER

583R 571G PL87 587T 587R 578

EXCAVATOR

M325C

PETROLEUM PACKAGE

CX31 CX31-C11I TH48-E70 CX31-C18I CX31-C9I CX35-C18I CX31-C15I TH31-C9I CX31-P600 CX31-C13I CX35-P800

GENERATOR SET

C18 GEN SE G3520 G3512 G3516H G3520H 3408C 3412C 3516C G3512H 3516E

WHEEL TRACTOR

633E II 623E 621E 621S 627E 631E 637E

HYDRAULIC CONTROL

48

ENGINE

C15 C18 C32B INDUSTRIAL C27 INDUSTRIAL C13B

PETROLEUM ENGINE

3516C C32 C15 C13 C18 C11 C9 C7

PETROLEUM GEN SET

C15

TELEHANDLER

TH255C

ELECTRIC ROPE SHOVEL

7495 HF 7495

ENGINE - MACHINE

C27 3408

GEN SET ENGINE

3412 3408B 3408C POWER SYS 3412C G3516C C280-16 3408

RIPPER

8

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

C32 C9.3B D320A 3412 C18 3406E 3406C D342 D343 D348 D349 D346 D398B 3412C 3408B 3408C C-15 C7 C9 3512E D398 D399 D353C D353E D353D C11 C13 C15 C9.3 D342C C32B D379 D379B

WHEEL SCRAPER

621E

GAS ENGINE

G3612 G3512H G3608

BULLDOZER

8A 8U 8SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced