Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws2H-3855: 1/2''-13 x 7/8'' Hex Head Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
2H-3855: 1/2''-13 x 7/8'' Hex Head Bolt
2H-3855: 1/2''-13 x 7/8'' Hex Head Bolt

Cat® Hex Head Bolt for hydraulic hose line bracket secured into a threaded hole, providing a strong and reliable connection between two or more components

Brand: Cat

Product Images
2H-3855: 1/2''-13 x 7/8'' Hex Head Bolt

Cat® Hex Head Bolt for hydraulic hose line bracket secured into a threaded hole, providing a strong and reliable connection between two or more components

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
Bolt Length (in)
Grip Length (in)
Thread Size (in)
Description
2H-3855
This part:
2H-3855: 1/2''-13 x 7/8'' Hex Head Bolt
Bolt Length (in)

0.875

Grip Length (in)

0.281

Thread Size (in)

0.02

Description

Cat® Hex Head Bolt for hydraulic hose line bracket secured into a threaded hole, providing a strong and reliable connection between two or more components

627-7254
This part:
627-7254: FASTENER BIN KIT; 1/2 INCH-COARSE
Thread Size (in)

1/2-13

Bolt Length (in)

3/4, 7/8, 1, 1 1/4, 1 3/4, 2 1/4, 2 3/4, 3 1/4

Description

Inch-Coarse Fastener Bin Kit, 1/2 in., 8 Assorted Lengths, 10 Part Numbers, 215 Pieces, Phosphate and Oil Coating

Related parts
7D-1649: M12 ID Steel Flat Washer
7D-1649: M12 ID Steel Flat Washer

FLAT WASHER

Check Price
1F-7958: 1/2''-13 Hex Nut
1F-7958: 1/2''-13 Hex Nut

Cat® 0.5'' Steel Hexagonal Nut

Check Price
5P-8245: M12 ID Steel Flat Washer
5P-8245: M12 ID Steel Flat Washer

Cat® Flat Washer, ID X OD X T: 13.5 X 25.5 X 3 mm

Check Price
7D-1649
7D-1649: M12 ID Steel Flat Washer
Check Price
1F-7958
1F-7958: 1/2''-13 Hex Nut
Check Price
5P-8245
5P-8245: M12 ID Steel Flat Washer
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert