Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeHardware, Seals, & ConsumablesHardwareFastenersNuts1F-7958: 1/2''-13 Hex Nut
Home
Hardware, Seals, & ConsumablesHardwareFastenersNuts
1F-7958: 1/2''-13 Hex Nut
1F-7958: 1/2''-13 Hex Nut

Cat® 0.5'' Steel Hexagonal Nut

Brand: Cat

Product Images
1F-7958: 1/2''-13 Hex Nut
1F-7958: 1/2''-13 Hex Nut
1F-7958: 1/2''-13 Hex Nut
1F-7958: 1/2''-13 Hex Nut
1F-7958: 1/2''-13 Hex Nut

Cat® 0.5'' Steel Hexagonal Nut

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
1F-7958
This part:
1F-7958: 1/2''-13 Hex Nut
Thickness (in)

0.448

Height (in)

0.45

Drive (in)

0.75

Description

Cat® 0.5'' Steel Hexagonal Nut

178-2209
This part:
178-2209: FASTENER KIT; INCH, COARSE THREAD
Thread Size (in - TPI) (in)

1/4-20, 5/16-18, 3/8-16, 1/2-13

Bolt Length (in)

1, 1 1/2, 2, 2 1/2, 2 3/4, 3, 3 1/2

Description

Inch-Coarse Fastener Kit, 4 Sizes, 7 Assorted Lengths, 27 Part Numbers, 512 Pieces, Phosphate and Oil Coating

627-7254
This part:
627-7254: FASTENER BIN KIT; 1/2 INCH-COARSE
Thread Size (in)

1/2-13

Bolt Length (in)

3/4, 7/8, 1, 1 1/4, 1 3/4, 2 1/4, 2 3/4, 3 1/4

Description

Inch-Coarse Fastener Bin Kit, 1/2 in., 8 Assorted Lengths, 10 Part Numbers, 215 Pieces, Phosphate and Oil Coating

178-2210
This part:
178-2210: Fastener Kit - Inch Coarse
Thread Size (in - TPI) (in)

1/4-20, 5/16-18, 3/8-16, 7/16-14, 1/2-13

Bolt Length (in)

1, 1 1/2, 2, 2 1/2, 2 3/4, 3, 3 1/2

Description

Inch-Coarse Fastener Kit, 5 Sizes, 7 Assorted Lengths, 34 Part Numbers, 934 Pieces, Phosphate and Oil Coating

3E-6640
This part:
3E-6640: Fastener Hardware Kit
Thread Size (in)

1/4-20, 5/16-18, 3/8-16, 7/16-14, 1/2-13, 5/8-11, 3/4-10

Bolt Length (in)

3/4, 1, 1 1/4, 1 1/2, 1 3/4, 2, 2 1/4, 2 1/2, 2 3/4, 3, 3 1/4, 3 1/2, 3 3/4, 4

Description

Cat® Fastener Hardware Kit serves to securely join parts together, ensuring structural integrity and stability

Related parts
0S-1585
0S-1585: 1/2''-13 x 1 1/2'' Hex Head Bolt
Check Price
1A-1460
1A-1460: 1/2''-13 x 2'' Hex Head Bolt
Check Price
0L-1329
0L-1329: 1/2-13" Threaded External Hexagonal Steel Bolt
Check Price
0S-1573
0S-1573: 1/2-13" Threaded External Hexagonal Bolt
Check Price
5P-8245
5P-8245: M12 ID Steel Flat Washer
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert